You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EVM250TWE

HPM VIVO 250VA Trailing Edge Rotary Dimmer Mechanism White

Saleable Location AUS/NZL
Base Unit Barcode 9321001484417
Item Dimensions 21.0mmW x 21.0mmH x 40.0mmD

Description

The HPM VIVO™ 250VA 2-Wire Trailing Edge Rotary Dimmer Mechanism is an excellent choice for adjusting light levels to suit any occasion. Designed as a replacement mechanism, it allows you to upgrade your switch plate functionality, providing greater control over lighting brightness for the perfect ambiance.

  • Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Lower profile knob
  • Easy grip
  • Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 6 9321001484479
Outer Carton 72 9321001484530

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.