e-catalogue 2025

LPSQ023KWE

HPM Lenka 12W LED Warm White Square Frameless Dimmable Panel Light Kit

Availability No Longer Available AUS
Saleable Location AUS/NZL
Item Dimensions 130.0mmW x 130.0mmH x 18.0mmD

Description

Perfect to create ambiance in living areas, bedrooms, bathrooms and uncover outdoor area. Discrete design that fits subtly in the ceiling. Has all the illumination of an oyster light and none of its obtrusiveness

  • External driver supplied with flex and plug
  • Cutout: 120mm
  • IP44 weather resistant
  • Comes with a dimmable external LED driver
  • Easy to install kit
  • Lifespan: 30,000 hours
  • 1150 Lumens
  • Dimmable with Trailing edge dimmers only
  • Light colour: Warm white - 3000K
  • IC rating: IC-F & IC-4
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001488057 175.0mmW x 50.0mmH x 170.0mmD
Outer Carton 32 9321001488064 430.0mmW x 365.0mmH x 360.0mmD 14.5
Pallet 640

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.