You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

WLF770/1CG

Legrand Aqua Life 16A IP66 Weatherproof Shallow Mount 1 Gang Switch Cement Grey

Saleable Location AUS/NZL
Item Dimensions 122.0mmW x 85.0mmH x 25.0mmD
Video youtube

Description

Aqua Life Shallow Mount Switches offer a sleek, space-efficient solution for outdoor switching, designed to perform reliably in Australia’s harsh climate. With a durable, weather-resistant construction and a low-profile form factor, they’re ideal for installations where wall cavity space is limited. Whether for new builds or retrofits, Aqua Life Shallow Mount Switches provide a dependable solution for controlling outdoor lighting and appliances in both residential and commercial settings.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • IP66-rated, weatherproof switch designed for safe and durable use in fully exposed outdoor or harsh environments
  • 2-way switching with loop terminals for flexible wiring and multi-point control in outdoor applications
  • Low-profile shallow mount design – Enables a sleek, space-saving installation ideal for tight wall cavities or modern minimalist finishes
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484226
Outer Carton 5 9321001485186 445.0mmW x 130.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.