You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WL770/2CG

Legrand Aqua Life 16A IP66 Weatherproof Surface Mount 2 Gang Switch Cement Grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001484219
Item Dimensions 122.0mmW x 85.0mmH x 60.0mmD
Video youtube

Description

Aqua Life Switches are engineered for performance and style in outdoor and semi-exposed environments, offering a contemporary look without compromising on durability. Built to withstand Australia’s demanding climate, these switches feature a robust, weather-resistant housing and are designed for easy surface mounting. With a focus on reliability and resilience, Aqua Life Switches provide a dependable solution for controlling outdoor lighting and appliances in both residential and commercial settings.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • IP66-rated, weatherproof switch designed for safe and durable use in fully exposed outdoor or harsh environments
  • 2-way switching with loop terminals for flexible wiring and multi-point control in outdoor applications
  • Quick and flexible surface installation – No wall cavity required, making it ideal for retrofit applications and solid surfaces like masonry or concrete
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Outer Carton 5 9321001485179 445.0mmW x 130.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.