684514/LI
Description
Designed for large-scale environments, the 60m exit sign delivers maximum visibility with Li-ion 6.4V 1.5Ah battery and iSmart temperature sensing. Optimised for suspended installations, it’s perfect for warehouses, factories, and transport hubs. The intelligent battery system ensures long-term reliability and reduced maintenance overhead.
- iSmartTM temperature sensing technology for the Li-ion battery
- Electronics designed to lengthen the life of the battery, minimising maintenance costs.
- 6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
- Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
- Made for ceiling mounting; wall mounting possible with optional bracket accessories.
- The double-sided configuration enables bidirectional visibility, making it ideal for central ceiling placements in corridors or open-plan areas.
- Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
- Designed & Manufactured in Australia
- Suitable for shopping malls, exhibition halls, sports venues and industrial applications
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity