685060/LI
Description
Ideal for wall or ceiling installations, this weatherproof LED batten features a durable GRP body and PC diffuser. Equipped with advanced Lithium-Ion (LIION) battery technology, it extends battery life, reduces maintenance costs, and promotes environmental sustainability. Perfect for various indoor and outdoor settings.
- Mode of operation: Switched Maintained
 - iSmartTM temperature sensing technology for the LIION battery
 - Lumen Output: 2200lm Mains mode. 480lm EM mode
 - Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
 - Mounting: Designed for surface mounting on walls or ceilings.
 - Electronics designed to lengthen the life of the battery
 - Wireless maintained emergency
 - Dedicated LED engine for maximum spacings
 - Designed & Manufactured in Australia
 - Ideal replacement for T5 equivalents
 - Compliance: AS/NZS2293, AS/NZS60598. Photometric classification: C0 - D125 | C90 - C124
 - 5 Year Warranty
 
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001459323 | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Instruction Sheets                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Photometry                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                                
                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Instruction Sheets                                                
                                                    
                                                    Declaration of Conformity