You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LFS043KBL

HPM Jenta LED 16W 1600lm Twin Flood Light with Auto Sensor Only

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001488590
Item Dimensions 282.0mmW x 113.0mmH x 235.0mmD

Description

The HPM Jenta LED 16W 1600lm Twin Flood Light with Auto Sensor is ideal for outdoor areas, front and back porches, decks, patios, garages, driveways, cluttered areas, indoor security applications, stairways, attics and workshops. Models are available with various switching systems to fit your needs, including manual only, automatic only and automatic with manual override. This versatile flood light ensures optimal illumination and security for a wide range of applications.

  • Beam angle: 110 degrees each lamp
  • Available with the switching system that fit the most to your needs (Manual only, Automatic only, Automatic with manual override)
  • Adjustabale sensor regarding the ambient light sensitivity, the time delay and the detection range
  • Tilt angle / Adjustable head: 160 degrees Vertical / 300 degrees Axial
  • IP44 rated, suitable for outdoor undercover areas
  • Ideal for outdoor areas, front and back porches, decks, patios, garages, driveways, cluttered areas, indoor security applications, stairways, attics and workshops.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 425.0mmW x 142.0mmH x 141.0mmD 990.0 1000.0
Outer Carton 12 9321001488606 585.0mmW x 448.0mmH x 435.0mmD 11.88 13.2
Pallet 144

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.