You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659068LI

Legrand WP2 Galaxy LED Weatherproof Batten 4ft

Suggested Replacement 659303GA
Saleable Location AUS/NZL
Item Dimensions 164.0mmW x 105.0mmH x 1273.0mmD

Description

Ideal for wall or ceiling installations, this weatherproof LED batten features a durable GRP body and PC diffuser. Equipped with advanced Lithium-Ion (LIION) battery technology, it extends battery life, reduces maintenance costs, and promotes environmental sustainability. Perfect for various indoor and outdoor settings.

  • Mode of operation: Switched Maintained
  • Embedded Bluetooth for smart device connectivity
  • iSmartTM temperature sensing technology for the LIION battery
  • Low Power Wide Area Network type of communications utilising the LoRa platform
  • Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
  • Mounting: Designed for surface mounting on walls or ceilings.
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Environmentally friendly battery
  • LoRa communication to maximise reliability, coverage and infiltration
  • Dedicated LED engine for maximum spacings
  • Compliance: AS/NZS2293, AS/NZS60598. Photometric classification: C0 - D125 | C90 - C125
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001487661
Pallet 48

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.