DLI90TRIBL
Description
The HPM DLI Integrated Driver LED 7W Tri-Colour Dimmable Downlight in black features a functional design and classic finish, adding a touch of contemporary lighting to any room. Ideal for all areas of the house, it delivers maximum brightness with just 7W, ensuring limited power consumption. The light colour selector on the back allows you to switch between Warm White, Natural White and Cool White to suit any style.
- 9mm recessed diffuser for reduced glare
- Integral dimmable driver compatible with most quality dimmers
- IP44 rating suitable for outdoor undercover areas
- High quality flame retardant plastic construction
- Screw-less terminal cover for easy, hard-wired connection
- 1m flex cord and plug for quick and easy installation
- Light Colour Selector: Easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light colour temperatures
- 10mm recessed diffuser for reduced glare
- IC-4 & IC-F insulation rating allows the downlight to be fully covered and abutted by insulation material
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 120.0mmW x 120.0mmH x 90.0mmD | 300.0 | ||
| Outer Carton | 24 | 9321001488217 | |||
| Pallet | 960 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity