659070LI
Description
A robust die-cast aluminium IP65 bulkhead designed for wall or ceiling installations.
- Mode of operation: Switched Maintained
- Supply voltage: 240V a.c 50Hz
- Lumen Output: 1,800lm Mains mode, 740lm EM mode
- Power consumption: 18W MAINS + 7W EM = 25W
- LED Colour Temp: 4000K, CRI >80
- Light Source Life (LSL): 50,000 hours
- Inrush Current: 28A
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK10
- Construction:Die-cast aluminium body and Polycarbonate (PC) diffuser
- Mounting: Surface mounted for wall or ceiling
- Photometric classification: C0 - D80 | C90 - D80 (Ceiling mount)
- Compliance: AS/NZS2293, AS/NZS60598
- Designed in Australia
- 5 Year Warranty
Volumetrics
Contents | |
---|---|
Base Unit | 1 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |