WL770/2LG
Description
Aqua Life Switches are engineered for performance and style in outdoor and semi-exposed environments, offering a contemporary look without compromising on durability. Built to withstand Australia’s demanding climate, these switches feature a robust, weather-resistant housing and are designed for easy surface mounting. With a focus on reliability and resilience, Aqua Life Switches provide a dependable solution for controlling outdoor lighting and appliances in both residential and commercial settings.
- Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
- Enhanced terminals for ease of installation
- Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
- IP66-rated, weatherproof switch designed for safe and durable use in fully exposed outdoor or harsh environments
- 2-way switching with loop terminals for flexible wiring and multi-point control in outdoor applications
- Quick and flexible surface installation – No wall cavity required, making it ideal for retrofit applications and solid surfaces like masonry or concrete
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 126.0mmW x 90.0mmH x 90.0mmD | |
| Inner Carton | 5 | 9321001484516 | |
| Outer Carton | 5 | 9321001484998 | 445.0mmW x 130.0mmH x 105.0mmD |
| Pallet | 900 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity