WLF770/1LG
Description
Aqua Life Shallow Mount Switches offer a sleek, space-efficient solution for outdoor switching, designed to perform reliably in Australia’s harsh climate. With a durable, weather-resistant construction and a low-profile form factor, they’re ideal for installations where wall cavity space is limited. Whether for new builds or retrofits, Aqua Life Shallow Mount Switches provide a dependable solution for controlling outdoor lighting and appliances in both residential and commercial settings.
- Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
- Enhanced terminals for ease of installation
- Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
- IP66-rated, weatherproof switch designed for safe and durable use in fully exposed outdoor or harsh environments
- 2-way switching with loop terminals for flexible wiring and multi-point control in outdoor applications
- Low-profile shallow mount design – Enables a sleek, space-saving installation ideal for tight wall cavities or modern minimalist finishes
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001484042 | |
| Inner Carton | 5 | 9321001484523 | |
| Outer Carton | 5 | 9321001485001 | 445.0mmW x 130.0mmH x 105.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity