e-catalogue 2025

WL787USBCG

Legrand Aqua Life 10A Weatherproof Surface Mount Single Power Point with USB Type A and C Cement Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001484356
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD
Video youtube

Description

Aqua Life Power Points are purpose-built for the Australian outdoors, combining a sleek, contemporary design with the durability needed to withstand harsh environmental conditions. Designed for surface mounting, they feature a robust, hardwearing exterior and provide generous internal wiring space, along with 25mm conduit knock-out entries for flexible and efficient installation. This makes Aqua Life the most versatile and reliable solution for outdoor power access across residential and commercial applications.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Superfast 5A USB charging with dual Type A+C ports for efficient, universal device compatibility
  • IP53-rated with cover closed; IP20 when open – weather-resistant USB powerpoint offering safe, convenient charging in semi-outdoor or damp areas when closed, and standard indoor protection when in use
  • Quick and flexible surface installation – No wall cavity required, making it ideal for retrofit applications and solid surfaces like masonry or concrete
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 5 9321001485315 445.0mmW x 130.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.