664164/LI
Description
The Legrand 360 LED Die-Cast Aluminium Bulkhead is a durable and energy-efficient lighting solution designed for wall or ceiling installation in both indoor and outdoor environments. Featuring a robust die-cast aluminium body with an IK10 impact rating and IP65 weatherproof protection, it delivers reliable performance in high-traffic and harsh conditions.
- Switched maintained – operates continuously when powered, with the option to switch off as needed, ensuring consistent illumination in both normal and emergency conditions
- Integrated with the Axiom emergency lighting system, it enables advanced addressable monitoring, automated testing, and centralised control for streamlined compliance and maintenance
- Delivers 1,800 lumens in mains mode and 740 lumens in emergency mode, ensuring consistent illumination and reliable backup lighting when needed
- Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- Provides directional light distribution with a photometric classification of C0 - D80 | C90 - D80 (ceiling mount), ensuring effective and compliant illumination for emergency lighting applications
- Features a large terminal block for easy wiring and is surface-mounted for quick, flexible installation on walls or ceilings.
- Larger and more powerful, the 360 model provides broader light coverage, making it perfect for expansive areas or where greater visibility is needed.
- Durable die-cast aluminium body with a tough polycarbonate diffuser for impact resistance and long-lasting performance
- Designed in Australia
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001459392 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity