659087LI
Description
A D100 LED Satellite with Lithium-Ion (LIION) battery technology. Decisgned for Freezer applications to -40°C. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 5.2W
- Inrush Current: 5A
- Light Source Life (LSL): 100,000 hours
- Battery: Li-ion 12.8V 1500mAh with iSmart temperature sensing
- Operating temperature: 10°C to 40°C (remote gear) -40°C to 40°C (LED head)
- IP rating: IP65, IK rating: IK07
- Construction: Polycarbonate
- Mounting: Surface
- Photometric classification: C0 | C90 - D100
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Documentation
Data Sheets & Others | |
Sales Flyer | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |