576720
Description
The Arteor 1 Module Square Coverplate offers a balanced, symmetrical design that suits both residential and commercial environments. With its clean lines and compact footprint, it provides a modern solution where form and function are equally important.
- For use with Arteor International Square mechanisms
- Requires compatible flush mounting box and support frame to complete the installation
- Simple clip in attachment into notches on screw and/or claw fixings
- Protection film protects the plate from damage during the installation, must be removed on completion
- Durable polycarbonate material
- 1 Module finishing plate
- 83mm mounting centres
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245065767209 | |||
| Inner Carton | 10 | 3414971288317 | |||
| Outer Carton | 120 | 3414971696785 | 300.0mmW x 145.0mmH x 400.0mmD | 5.808 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others