EFT150SQSWE
Description
Upgrade your home's ventilation with the HPM Slimline Wall Exhaust Fan. Designed for bathrooms, kitchens, and laundries, this fan enhances air circulation and reduces steam and odors effectively. Its standout feature is the integrated timer, ensuring that the fan continues to eliminate steam and odors for up to 29 minutes after it's switched off, maintaining a fresh environment.
- Featuring an Axial flow fan that easily moves large volume of air
- Fitted with higher quality motor for long lifespan, greater resistance to higher temperature and quieter operation
- Performance is higher when non-ducted
- Wall mounting accessories included
- Time adjustment: up to 29 minutes
- The integrated timer allows the exhaust fan to keep eliminating steam and odour up to 29 minutes after you switch the fan off and leave the room
- Ideal for large bathrooms and kitchens
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001488484 | 1150.0 | 1390.0 | |
| Outer Carton | 4 | 9321001488569 | 470.0mmW x 350.0mmH x 245.0mmD | 4.6 | 6.0 |
| Pallet | 160 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity