659051LI
Description
The Securit Exit Sign features a 24m viewing distance edgelight design, purpose-built for surface-mounted installations. It utilises Lithium-Ion (Li-ion) battery technology to maximise energy efficiency and battery longevity, reducing maintenance demands. A flexible thermoplastic diffuser with anti-tamper resistor screws enhances durability and security in high-traffic or sensitive environments.
- Embedded Bluetooth for smart device connectivity
- Low Power Wide Area Network type of communications utilising LoRa platform
- LoRa communication to maximise reliability, coverage and infiltration
- Flexible, unbreakable thermoplastic diffuser secured with anti-tamper Resitork screws to prevent removal and eliminate misuse as a potential weapon
- Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
- Simple to install with quick connect terminal block
- Electronics designed to lengthen the life of the battery, minimising maintenance costs
- Durable white steel body paired with a lightweight thermoplastic diffuser for robust and reliable performance
- Designed & Manufactured in Australia
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity