EFD01RDWEKIT
Description
Keep your home comfortable and well-ventilated with the HPM Ducted Exhaust Fan. This high-performance fan is designed to be ducted outside, using durable flexible aluminium ducting. Its strong, high-quality motor ensures that it lasts longer, operates quieter and can withstand higher temperatures, all while providing maximum airflow where you need it most.
- Kit includes external grille with mesh, Ø150mm x 3m duct, cable ties and duct tape roll
- Whisks away steam and odours
- Helps prevent build up of mould, mildrew and fogging mirrors
- Centrifugal flow fan designed to be ducted to the outside using flexible aluminium duct, included
- High-quality motor guaranteeing a longer lifespan, resistance to higher temperatures, and quieter operation
- Fitted with gravity-controlled draught stopper to protect against backdraft
- Easy plug-in connection, 70cm power cord
- 3 Year Warranty
Volumetrics
| Contents | Net Weight | Gross Weight | |
|---|---|---|---|
| Base Unit | 1 | 2800.0 | 4700.0 | 
Documentation
|  Data Sheets & Others | |
|  Brochures | |
|  Instruction Sheets | |
|  Declaration of Conformity |