418927
Description
Legrand Residual current Circuit Breaker with Overload (RCBO) and positive contact indication for control with solid neutral lead that fit perfectly our distribution boards. Ideal for commercial application when chassis (fishbone type) are used with distribution boards. Gives protection against short circuits and overloads, and isolation of electrical circuits. It protects people from direct and indirect contact and protecting installations from insulation faults. There are 2 poles including 1 protected pole and 1 neutral pole.
- Single pole - 230 V~
- A Type 10 mA
- C curve
- Nominal rating In : 20 A
- Number of modules : 1
- Conform to IEC 61009-1
- Compatible with both prong-type and fork type supply busbars
- Voltage dependent tripping
- Breaking capacity: 10kA
- Solid neutral (not switched)
- Functional earth (FE) cable ensuring RCD protection in case of neutral interruption
- Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
Volumetrics
| Contents | Barcode | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 341497102367 | 224.0 | |
| Outer Carton | 15 | 341497102368 | ||
| Pallet | 1620 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity