e-catalogue 2025

Description

Legrand Residual current Circuit Breaker with Overload (RCBO) and positive contact indication for control with solid neutral lead that fit perfectly our distribution boards. Ideal for commercial application when chassis (fishbone type) are used with distribution boards. Gives protection against short circuits and overloads, and isolation of electrical circuits. It protects people from direct and indirect contact and protecting installations from insulation faults. There are 2 poles including 1 protected pole and 1 neutral pole.

  • Single pole - 230 V~
  • A Type 100 mA
  • C curve
  • Nominal rating In : 20 A
  • Number of modules : 1
  • Conform to IEC 61009-1
  • Compatible with both prong-type and fork type supply busbars
  • Voltage dependent tripping
  • Breaking capacity: 10kA
  • Solid neutral (not switched)
  • Functional earth (FE) cable ensuring RCD protection in case of neutral interruption
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 341497102277 224.0
Outer Carton 15 341497102278
Pallet 1620

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.