685030/LI
Description
- Non-Maintained Mode – activates only during power failure, offering energy-efficient emergency lighting for standby or low-occupancy areas
- iSmart TM temperature sensing technology for Li-ion battery
- Electronics designed to lengthen the life of the battery
- Delivers powerful, directional emergency lighting with a photometric classification of C0 - D100 | C90 - D100, ensuring wide-area coverage and compliance in ceiling-mounted applications.
- Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- Operating temperature: 10° to 40°
- Designed & Manufactured in Australia
- Suitable for high ceilings and large areas
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001491163 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity