685031/LI
Description
A D100 LED Satellite with Lithium-Ion (LIION) battery technology. Designed for high ceilings and large areas. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery.
- Non-Maintained Mode – activates only during power failure, offering energy-efficient emergency lighting for standby or low-occupancy areas
- iSmart TM temperature sensing technology for Li-ion battery
- Electronics designed to lengthen the life of the battery
- Delivers powerful, directional emergency lighting with a photometric classification of C0 - D100 | C90 - D100, ensuring wide-area coverage and compliance in ceiling-mounted applications.
- Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- Rated IP65 for dust-tight and water-resistant performance, and IK07 for impact resistance, the Super LED D100 Satellite is built to withstand harsh environments and physical wear in demanding emergency lighting applications.
- Designed & Manufactured in Australia
- Suitable for high ceilings and large areas
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity