You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

685032/LI

Legrand Super D100 LED Lithium Battery Axiom Satellite Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001491187

Description

A D100 LED Satellite with Lithium-Ion (LIION) battery technology. Designed for high ceilings and large areas. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery.

  • Non-Maintained Mode – activates only during power failure, offering energy-efficient emergency lighting for standby or low-occupancy areas
  • iSmart TM temperature sensing technology for Li-ion battery
  • Electronics designed to lengthen the life of the battery
  • Delivers powerful, directional emergency lighting with a photometric classification of C0 - D100 | C90 - D100, ensuring wide-area coverage and compliance in ceiling-mounted applications.
  • Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
  • Rated IP65 for dust-tight and water-resistant performance, and IK07 for impact resistance, the Super LED D100 Satellite is built to withstand harsh environments and physical wear in demanding emergency lighting applications.
  • Designed & Manufactured in Australia
  • Suitable for high ceilings and large areas
  • Compliance: AS/NZS2293, AS/NZS60598
  • 5 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.