659516LI
Description
This IP65-rated Twin Spotlight delivers a combined light output of 2 x 580 lumens and features independently adjustable heads for targeted illumination. Designed for straightforward wall or ceiling surface mounting, it incorporates Lithium-Ion (Li-ion) battery technology. The integrated electronics are engineered to optimise battery performance and longevity, reducing maintenance requirements and supporting environmental sustainability.
- Energy efficient LED lamp technology
- iSmart™ temperature sensing technology for the Li-ion battery
- Rated IP65 for dust-tight and water-resistant performance, and IK07 for impact resistance
- Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- Surface-mounted Twin Spotlights are designed for flexible installation on walls or ceilings, offering a robust and directional lighting solution for areas where recessed mounting isn’t feasible
- Electronics designed to lengthen the life of the battery, minimising maintenance costs
- Designed & Manufactured in Australia
- LED Spotlight for non maintained emergency lighting applications
- Ideal for commercial applications such as car parks and sports venues
- Compliance: AS/NZS 2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001490845 |
Documentation
Data Sheets & Others |
|
Sales Flyer |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity