033796
Description
Area distribution boxes are used to pre-equip a work area with consolidation points. They centralise connections to provide flexibility in RJ45 socket installation and workstation layout changes in the future.
- Distribution box only, compatible with Cat 5e, Cat 6, Cat 6A or Cat 8 RJ45 connectors (sold separately)
- Connection via patching enclosure or floor cabinet with 4 twisted pair cables
- Connection to RJ45 sockets with a RJ45/stripped cord or to a RJ45 socket with copper feedthrough with a RJ45/RJ45 cord
- Suitable for installtion in raised access floor, in false ceiling or on metal cable trays
- Multiple fixing solutions on various supports. Fixing with screws, nails (compatible with gas fixing tool like Spit®) and cable ties in raised access floor, false ceiling or on metal cable trays.
- Relocate or add new workstations quickly and easily without the need of external resources
- Change the length or add a cord between the area distribution box and the RJ45 socket, no need to pull a new cable from the cabinet in the technical room up to the workstation
- Accomodates the same connectors as patchpanels
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 484.5 | 510.0 | |
| Outer Carton | 1 | 300.0mmW x 386.0mmH x 405.0mmD | 5.5 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets