e-catalogue 2025

Description

Transform your small bathroom, kitchen, or laundry with the HPM Square Wall Exhaust Fan Kit. This all-in-one solution provides superior ventilation, eliminating steam and odors with its powerful axial flow fan. Its sleek, compact design seamlessly integrates into any modern space, enhancing both functionality and style. Say goodbye to stuffy, uncomfortable rooms and enjoy a breath of fresh air.

  • Kit includes: 1 External grille, 350mm X Ø100mm Duct, Ducting tape roll, Cable ties and Mounting screws
  • Featuring an Axial flow fan which easily moves large volumes of air
  • Fitted with higher quality ball bearing motor for long lifespan, greater resistance to high temperatures and quieter operation
  • Fitted with gravity controlled draft stopper to protect against back draft
  • Can be retro-fitted to replace HPM 100mm wall fans - same cut-out size
  • Ideal for small bathrooms, kitchens and laundries
  • Compatible with time delay module EF100/150TD
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001491255 180.0mmW x 175.0mmH x 180.0mmD 450.0 550.0
Outer Carton 4 9321001491262 375.0mmW x 365.0mmH x 365.0mmD 1.8 2.2

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.