You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Area distribution boxes are used to pre-equip a work area with consolidation points. They centralise connections to provide flexibility in RJ45 sockets installation and workstations layout changes in the future.

  • Distribution box only, compatible with Cat 5e, Cat 6, Cat 6A or Cat 8 RJ45 connectors (sold separately)
  • Connection via patching enclosure or floor cabinet with 4 twisted pair cables
  • Connection to RJ45 sockets with a RJ45/stripped cord or to a RJ45 socket with copper feedthrough with a RJ45/RJ45 cord
  • Suitable for installtion in raised access floor, in false ceiling or on metal cable trays
  • Multiple fixing solutions on various supports. Fixing with screws, nails (compatible with gas fixing tool like Spit®) and cable ties in raised access floor, false ceiling or on metal cable trays.
  • Relocate or add new workstations quickly and easily without the need of external resources
  • Change the length or add a cord between the area distribution box and the RJ45 socket, no need to pull a new cable from the cabinet in the technical room up to the workstation
  • Accomodates the same connectors as patchpanels

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971464407 175.0mmW x 61.0mmH x 374.0mmD 484.5 510.0
Outer Carton 1 300.0mmW x 386.0mmH x 405.0mmD 5.25

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.