LRD103KBL
Description
Illuminate pillars and entrances beautifully, with a rating of IP54 this oscilla adjustable up/down light can handle harsh outdoor environments. Warm white light is ideal to create ambiance for pillars and entrances. LED uses less energy while emitting a lot of lumens
- Lumens: 700lm
- Efficacy: 53lm/W
- CCT: 3000K
- Input Power: 13W
- Power factor: 0.9
- Lifespan: 30,000 hours @ 25C
- Non Dimmable
- IP rating: IP54
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Outer Carton | 10 | 9321001491484 | 215mmW x 250mmH x 400mmD | 11.4 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity