D643/BPWES
Description
Designed for both residential and small commercial applications, our collection of wireless doorbells are reliable and easy-to-install. With an exclusive and original design, long operating range, and compatibility between the Serenity & Comfort models, our wireless doorbells are flexible and can connect up to 4 transmitters for each receiver.
- 30 melodies + mp3 personalised melodies
- IP54 Transmitter & IP20 Receiver
- Operating Range: 200m
- Battery Operated
- Flashing LED - visual alert for hearing impaired and mute feature
- Compatible with Comfort
- Connect up to 4 transmitters for each receiver
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 120mmW x 120mmH x 49mmD | 125.0 | ||
Outer Carton | 60 | 9321001491392 | 530mmW x 355mmH x 265mmD | 7.5 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |