RCF12H4BS
Description
The HPM Inspire Plywood 4 Blades Hangsure Ceiling Fan combines reliability and quiet operation with energy-saving efficiency, making it an ideal addition to any bedroom or living area. Its sleek, modern design enhances home decor, while the fast connect wiring ensures quick and hassle-free installation. The specially designed blades deliver maximum airflow for optimal cooling, all while maintaining a whisper-quiet environment.
- Summer and Winter reversible option
- Heavy-duty sealed bearings
- Corrosion resistant timber blades
- Tough easy-to-clean powder coated finish
- Ultra quiet
- Suitable for indoor use only
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
| Contents | Net Weight | Gross Weight | |
|---|---|---|---|
| Base Unit | 1 | 5800.0 | |
| Pallet | 40 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity