659553LI
Description
The D40 LED Satellite incorporates advanced Lithium-Ion (Li-ion) battery technology and is engineered for reliable operation in freezer environments down to -40°C. Its electronic components are optimized to extend battery lifespan, reducing maintenance requirements and associated costs. The use of Li-ion chemistry also supports environmental sustainability through improved energy efficiency and reduced waste.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 0.7W
- Rated IP55 for limited dust ingress and water jet resistance, and IK07 for impact protection
- Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- The surface-mounted D32 Satellite offers a straightforward installation process with a compact, low-profile design—ideal for solid ceilings or areas where recessed mounting isn’t suitable.
- Electronics designed to lengthen the life of the battery, minimising maintenance costs
- Designed & Manufactured in Australia
- Suitable for small, large areas and high ceilings as well as cool and freezer room applications
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity