You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CD106/1BL

HPM 10A 3 Pins Side Entry Plug Top Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001490890
Item Dimensions 52.0mmW x 44.0mmH x 41.0mmD

Description

The HPM 3 Pin flat plug top features a 10mm side entry with a 45-degree cord angle, allowing the cable to angle away from the wall. Its robust and slim design ensures minimal protrusion from power points, making it barely noticeable. Suitable for round cables, this plug top is rated for 10 amps. It includes screwed clamp terminals and is fully approved to Australian and New Zealand standards.

  • Slimline, wall hugging design with minimum protrusion from power points and 45 degrees cord entry so the cable angles away
  • Screwed clamp terminals
  • 10A Rating
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 100.0mmW x 210.0mmH x 45.0mmD 25.9 37.0
Inner Carton 10 9321001490906 130.0mmW x 77.0mmH x 200.0mmD 0.34 0.37
Outer Carton 240 9321001490913 380.0mmW x 340.0mmH x 630.0mmD 9.25 9.84
Pallet 3840

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.