e-catalogue 2025

420519

DPX³ 250 MCCB Electronic Release Sg - Icu 25 kA - 400 V~ - 4 Phase - 250 A

Saleable Location AUS/NZL
Base Unit Barcode 3245064205191

Description

  • DPX3 platform provides a complete flux approach in premiummarket segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution

Volumetrics

Contents
Base Unit 1
Pallet 37

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.