e-catalogue 2025

571436

Legrand Arteor Square 1 Module Horizontal Coverplate Reflective Stainless Steel

Saleable Location AUS/NZL
Item Dimensions 127.0mmW x 92.0mmH x 8.0mmD

Description

The Arteor 1 Module Square Coverplate offers a balanced, symmetrical design that suits both residential and commercial environments. With its clean lines and compact footprint, it provides a modern solution where form and function are equally important.

  • For use with Arteor International Square mechanisms
  • Coverplates to be mounted on compatible support frames
  • Simple clip in attachment into notches on screw and/or claw fixings
  • Protection film protects the plate from damage during the installation, must be removed on completion
  • Durable polycarbonate material
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971245600
Outer Carton 40 3414971431416 200.0mmW x 157.0mmH x 296.0mmD 7.92

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.