422062
Description
DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit
- Breaking capacity of 36kA, according to EN/IEC standard 60947-2, suitable for protection of commercial and middle power installations - Compliant with NEMA AB?1
- Rated insulation voltage of 800V - Rated impulse withstand voltage of 8kV
- Electronic release with adjustment of Ir, Isd, tr, tsd on the MCCB with LCD screen - Instantaneous protection If = 5kA
- Supplied with fixing screws, connection plate for bars and insulated shields (phase barriers) - Can be fitted cage terminals, spreaders, rear terminals
- Can be equipped with earth leakage module, residual current relay, auxiliaries (shunt release, undervoltage release, auxiliary contact), rotary handle, motor-driven handle and locking accessory
- Can be mounted on plate in XL³ or XL³ S cabinets and enclosures
- Climatic condition according to IEC/EN 60947-1 Annex Q, Cat. F subject to temperature, humidity, vibration, shock and salt mist
- DPX³ platform provide a complete project approach in premium market segment, offering a range completely suitable for high power application
- DPX³ 630 is the answer for the competition in the project sub-segment
- Earth leakage features can be achieved by adding a dedicated module at the bottom of the breaker itself
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3414970378583 |
| Pallet | 20 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity