You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The Single phase + neutral prong type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.

  • Supply busbars prong type
  • Universal single pole + neutral
  • 100A max rating
  • Reversible: blue for neutral, black for phase
  • 18 modules
  • Compatible with pole protection part no 4 049 88
  • Comes fitted with End cap part no 4 049 89
  • Compatible with pole protection part no 4 049 89

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064049283
Inner Carton 20 3414970358738 30.0mmW x 385.0mmH x 124.0mmD 1.28
Outer Carton 120 3414970358745 298.0mmW x 114.0mmH x 398.0mmD 7.97
Pallet 6000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.