659084LI
Description
The Legrand Freezer Weatherproof Exit Sign range is suitable for cool rooms and freezers, offering a 24m viewing distance and equipped with Lithium-Ion battery technology. It’s designed to be environmentally friendly while reducing maintenance costs through electronics that prolong battery life. The sign’s remote gear design allows for easy installation and management, making it an ideal choice for ensuring safety and sustainability in temperature-controlled environments. Boldly visible and built to last, this exit sign is an essential addition to any space requiring clear, reliable, and eco-conscious safety signage.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 5.4W
- Inrush Current: 5A
- LED Service Life (LSL): 50,000 hours
- Battery: Li-ion 6.4V 1.5Ah with iSmart temperature sensing
- Operating temperature: -40° to 40° (Exit sign) and °10° to 40° (remote gear)
- IP rating: IP65, IK rating: IK08
- Construction: Polycarbonate
- Mounting: Wall
- Photometric classification: C0 - E2.5 | C90 - E2
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001496120 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |