LDL90TRIPS
Description
The functional and new design of the downlights adds a touch of difference to contemporary lighting. The flush face downlight allows a seamless integration into ceilings all around the house, and features a colour changing selector on the back to change light from Warm white, Natural white and cool white.
- Integrated dimmable driver compatible with trailing edge dimmers
- IP44 rated, suitable for outdoor undercover areas
- High quality flame retardant plastic construction
- Flush mount diffuser for a seamless look
- Screw-less terminal cover for easy, hard-wired connection
- 1m flex cord and plug for quick and easy installation
- Light Colour Selector: Easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light colour temperatures
- IC-4 & IC-F insulation rating allows the downlight to be fully covered and abutted by insulation material
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 80.0mmW x 115.0mmH x 115.0mmD | 222.0 | 282.0 | |
| Outer Carton | 20 | 9321001497318 | 250.0mmW x 485.0mmH x 248.0mmD | 8.0 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity