You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659612D

Legrand Eco DALI Mains WP LED Batten L15 5ft

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001497028
Video youtube

Description

The Legrand Eco LED Weatherproof Batten is a weatherproof LED batten featuring a robust polycarbonate body and diffuser, engineered for durability and consistent performance. Suitable for both wall and ceiling installations, this versatile fixture is ideal for indoor and outdoor environments, delivering reliable illumination in a wide range of commercial and industrial applications.

  • Large terminal block
  • Quarter turn gear tray fasteners for ease of maintenance
  • DALI dimmable for further energy saving
  • LED Light source life of 50,000hrs L70 at ambient temperature of 25°C
  • Designed in Australia
  • 5 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.