659545LI
Description
Ideal for commercial and industrial settings, this ultra-slim 3-in-1 Dynamex exit sign offers a 24m viewing distance. Featuring advanced Lithium-Ion (LIION) battery technology, it is designed for recessed installations. The electronics extend battery life, reducing maintenance costs and promoting environmental sustainability.
- 3-in-one Dynamic Exit Sign with Normal, Positive and Negative Modes
- Slim edge light design
- IP20 rating provides effective protection against solid objects, making Dynamex Exit Signs ideal for indoor environments where reliable performance and safety are essential
- iSmart™ temperature sensing technology for the LIION battery
- Long-lasting LED light source with a rated life of 50,000 hours, ensuring extended performance and reduced replacement frequency
- Constructed for strength and simplicity, the Dynamex Exit Sign features a robust design that supports quick, hassle-free installation in a wide range of indoor environments
- Electronics designed to lengthen the life of the battery, minimising maintenance costs
- Provides an instant visual indication on whether the exit is in safe use, allowing for faster evacuations while reducing the risk of hazards.
- Designed & Manufactured in Australia
- Ideal for public buildings with high people traffic, such as Shopping Centres, airports, train stations, universities, hospitals and commercial buildings.
- Compliance: AS/NZS2293 (Normal mode), AS/NZS60598
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001496502 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |