You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659130LI

Legrand Edgelight LED Suspended Galaxy Exit Sign - Running Man Straight Double Sided

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001496847
Item Dimensions 392.0mmW x 151.0mmH x 92.0mmD

Description

Ensure safety with the 24m Edgelight Exit Sign. Featuring Lithium-Ion (Li-Ion) battery technology and designed for suspended installations, this exit sign offers reliable performance and a sleek appearance. Its advanced electronics extend battery life, reducing maintenance costs, while the environmentally friendly battery supports sustainability.

  • Slim edge light design
  • Embedded Bluetooth for smart device connectivity
  • Low Power Wide Area Network type of communications utilising the LoRa platform
  • iSmart™ temperature sensing technology for the LIION battery
  • Designed for suspended installations, this model includes a 10m remote gear option—ideal for high ceilings or open-plan spaces where discreet, flexible mounting is required.
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.