You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659541LI

Legrand Dynamex LED Surface Mount Exit Sign - Running Man Straight Single Sided

Saleable Location AUS/NZL
Item Dimensions 413.0mmW x 151.0mmH x 136.0mmD
Video youtube

Description

Ideal for commercial and industrial settings, this ultra-slim 3-in-1 Dynamex exit sign offers a 24m viewing distance. Featuring advanced Lithium-Ion (LIION) battery technology, it is designed for recessed installations. The electronics extend battery life, reducing maintenance costs and promoting environmental sustainability.

  • 3-in-one Dynamic Exit Sign with Normal, Positive and Negative Modes
  • Slim edge light design
  • IP20 rating provides effective protection against solid objects, making Dynamex Exit Signs ideal for indoor environments where reliable performance and safety are essential
  • iSmart™ temperature sensing technology for the LIION battery
  • Long-lasting LED light source with a rated life of 50,000 hours, ensuring extended performance and reduced replacement frequency
  • Constructed for strength and simplicity, the Dynamex Exit Sign features a robust design that supports quick, hassle-free installation in a wide range of indoor environments
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Provides an instant visual indication on whether the exit is in safe use, allowing for faster evacuations while reducing the risk of hazards.
  • Designed & Manufactured in Australia
  • Ideal for public buildings with high people traffic, such as Shopping Centres, airports, train stations, universities, hospitals and commercial buildings.
  • Compliance: AS/NZS2293 (Normal mode), AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001496465

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.