330852
Description
Internal screen 7 LCD 4 wire to use with Essential kit 315512, as an additional monitor
- 4 wire system perfect for retrofit
- 7 LCD video screen
- IP54/IK07 external panel with 95° angle view
- Up to 5 internal screens maximum per installation
- Up to 5 internal screens and 2 external panels maximum per installation
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 8 | 8005543650912 |
Documentation
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Brochures
Instruction Sheets
Declaration of Conformity