F430V10
Description
DIN module actuator for the control of 0-10 V valves in temperature control systems. It has two 0-10 V outputs, two control pushbuttons for manual opening/closing of each valve and the corresponding status LEDs.
- SCS Bus connection
- 2 DIN modules
- Two control pushbuttons for manual opening/closing of each valve
- Includes LED indicators to show the status of the corresponding outputs
- Power supply from SCS Bus: 18-27 Vdc
- Stand by absorption 19mA
- Max. absorption: 25mA
- Operating temperature (+5) - (+40)°C
- Maximum current on each output: 1mA
- 1 Year Warranty
Documentation
Data Sheets & Others | |
Range Guide |