F430R8
Description
Actuator with 8 independent relays for the control of on-off valves, motorised valves (open-close and three points), pumps and fan coils with 2 and 4 tubes – 4A resistive, 1A motor valves, pumps and fan-coils.
- SCS Bus connection
- 4 DIN modules
- Up to 8 on/off valves
- Up to 4 open/close or 3 point valves
- Up to 2 x 2-tube fan-coils with on/off valves (4+4 relays)
- 1 x 2-tube fan-coil with 3-point valves (5 relays)
- 1 x 4-tube fan-coil with 2 On/Off valves
- 1 x 4-tube fan-coil with 2 x 3 point valves (7 relays)
- Power supply from SCS Bus: 18-27 Vdc
- Stand by absorption 15mA
- Max. absorption: 100mA
- Operating temperature (+5) - (+40)°C
- Maximum driven power: 4 A (resistive); 1A (inductive)
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 8005543501771 |
Documentation
Data Sheets & Others |
|
Range Guide |

Data Sheets & Others