F430R3V10
Description
Actuator with 3 independent relays and 2 x 0-10 Volts outputs for the control of fan coils with 2 and 4 tubes with proportional 0-10 Volt valves – 4A resistive, 1A fan coil.
- SCS Bus connection
- 4 DIN modules
- Operation of relay and voltage outputs depends on the device confirguration requirements
- Includes LED indicators to show the status of the corresponding outputs
- Power supply from SCS Bus: 18-27 Vdc
- Stand by absorption 20mA
- Max. absorption: 60mA
- Operating temperature (+5) - (+40)°C
- Maximum current supplied by each 0-10V output: 1mA
- Maximum driven power for the relays: 4A (resistive); 1A (inductive)
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 8005543502846 |
Documentation
Data Sheets & Others |
|
Range Guide |

Data Sheets & Others