e-catalogue 2025

067697

Legrand Connected Shutter / Blind Micromodule

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3414971346741
Item Dimensions 77.0mmW x 131.0mmH x 21.5mmD

Description

This Connected Shutter / Blind Micromodule is an innovative, easy-to-install device that will revolutionize how your roller shutters are managed. This connected micromodule allows you to control your roller shutters remotely from your smartphone or by using voice commands. Installation is simple — just insert the micromodule into the head rail of your roller shutter or inside a false ceiling and it's ready to use! With this cutting-edge device, you can enjoy convenience and efficiency in managing your blinds without compromising security. Enjoy convenient smart home functionality on top of traditional window treatment maintenance with Legrand Connected Shutter / Blind Micromodule.

  • Compatible with one or more wired roller shutters with electronic and mechanical end stop
  • Not compatible with radio-controlled roller shutters
  • Up / Down / Stop functionality
  • Requires a gateway starter pack with Netatmo capabilities to be able to remotely control the functionality
  • Can be paired with an existing smart wireless shutter/blind switch Excel Life Smart, Arteor with Netatmo, Living Now with Netatmo for remote control
  • When paired with the associated starter pack, the connected micromodule can can be controlled manually or remotely from your smartphone or via voice control

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 55.0 90.0
Outer Carton 9 3414971820777 200.0mmW x 142.0mmH x 205.0mmD 1.01

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.