e-catalogue 2025

AWNWSW2MGN

Arteor with Netatmo 2 Gang 2 Module Wireless Remote Control with Coverplate Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001497486

Description

This Arteor with Netatmo 2 gang wireless remote can be programmed to control 2 light circuits (ON/OFF or dimming), or 2 connected socket outlets. Programmed using the Legrand Home + Control App, connect up to 20 smart switches, dimmers or sockets on each switch module. Can be used for either two-way switching or controlling several lighting groups.

  • Supplied complete with coverplate
  • 2 Gang wireless switch to control 2 light circuits or connected sockets
  • LED with low battery indicator
  • Includes replaceable battery with an 8-year life
  • 2.4GHz radio technology, using Zigbee 3.0 reliable and secure
  • LC001358 - Radio transmitter
  • Perfect aesthetic integration with the installed wiring devices
  • 1 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 10 9321001497523

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.