e-catalogue 2025

EFLIL150SQWEKIT

HPM 150mm 60W Inline Shower Square Fan Kit with Light

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001496151
Item Dimensions 290.0mmW x 230.0mmH x 250.0mmD

Description

This HPM Inline Exhaust Fan Kit is engineered for versatile functionality, effectively removing steam and odours from bathrooms and venting them outside through an eave outlet. It also serves as an ideal choice for redistributing air from one room to another, aiding in heat distribution.

  • Kit includes: Inline fan, 5m duct, 2 x internal grilles, 1 x external grille
  • Lumens: 480lm
  • Easy plug-in connection with 1.8m power cord
  • Fitted with gravity-controlled draught stopper to protect against backdraft
  • With the fan engine discreetly installed in the ceiling, well-separated from the inlet, this inline design permits the mounting of the inlet grille in wet areas, including locations near bathroom splash zones or even above showers, ensuring efficient performance in moisture-prone spaces.
  • Enjoy fresh air and bright light with our dual-function exhaust fan, perfect for bathrooms and kitchens
  • 3 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 3000.0 4600.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.